??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
0400ANX00050NC0100S2-N050P15
HELP_VARIABLE
Part No.
Rod Selection
Bore Size (in inches):
Inch
MM Rod Dia.
Inch
Stroke Length (in inches):
Inch
Mounting Style (NFPA Mounting Code)
Rod Style
Specify Rod Style
Specify Rod Type
Port Type
NPT
Front Port Location
Rear Port Location
Cushion
Front End Cushion Location
Rear End Cushion Location
Rod Boot
Message
N/A
Extra Rod Extension
Extra Rod Extension Length
Inch
Extra Thread Rod Extension
Extra Thread Rod Extension Length
Inch
Dual Piston
Dual Piston Length
Inch
Stop Tube
Stop Tube Length
Inch
Message
N/A
Specify XI Dimension (Only Mounting Style T)
Inch
Tie Rods Extended Length Selection
BB Dimension Selection
Inch
Front End Accessory
Front End Second Accessory
Rear End Accessory
Rear End Second Accessory
Seals
Rod Material
Paint
Non Rotating Rod
Message
N/A
Water Fitted
Message
250
Magnetic Piston
Steel Tube W/ Chrome I.D.
Customer input
E
Inch
EE NPTF
Inch
F
Inch
G
Inch
J
Inch
K
Inch
CB
Inch
CD
Inch
CL
Inch
CW
Inch
L
Inch
LR
Inch
MR
Inch
RS
Inch
TA
Inch
TB
Inch
TD
Inch
TL
Inch
TM
Inch
TT
Inch
UM
Inch
UT
Inch
XG
Inch
Y
Inch
XC
Inch
XJ
Inch
ZB
Inch
ZC
Inch
LB
Inch
P
Inch
AB
Inch
AH
Inch
AJ
Inch
AL
Inch
AO
Inch
AT
Inch
NT
SB
Inch
ST
Inch
SU
Inch
SW
Inch
TN
Inch
TS
Inch
US
Inch
XS
Inch
XT
Inch
XA
Inch
ZA
Inch
SA
Inch
SN
Inch
SS
Inch
R
Inch
TF
Inch
UF
Inch
W
Inch
WF
Inch
XF
Inch
ZF
Inch
AA
Inch
DD
Inch
FB
Inch
TE
Inch
WG
Inch
XK
Inch
ZJ
Inch
ZL
Inch
ZM
Inch
ZT
Inch
LD
Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D