??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
0325MANX00050NC0100S2-N037P15
HELP_VARIABLE
Part No.
Rod Selection
Bore Size (in inches):
Inch
MM Rod Dia.
Inch
Stroke Length (in inches):
Inch
Mounting Style (NFPA Mounting Code)
Rod Style
Specify Rod Style
Specify Rod Type
Port Type
NPT
Front Port Location
Rear Port Location
Cushion
Front End Cushion Location
Rear End Cushion Location
Air Bleed Selection
Air Bleed Location
Rod Boot
Message
N/A
Extra Rod Extension
Extra Rod Extension Length
Inch
Extra Thread Rod Extension
Extra Thread Rod Extension Length
Inch
Dual Piston
Dual Piston Length
Inch
Stop Tube
Stop Tube Length
Inch
Message
N/A
Tie Rods Extended Length Selection
BB Dimension Selection
Inch
Front End Accessory
Front End Second Accessory
Rear End Accessory
Rear End Second Accessory
Seals
Piston Seals
Rod Material
Epoxy Paint
Non Rotating Rod
Message
N/A
Water Fitted
Magnetic Piston
Steel Tube W/ Chrome I.D.
Customer input
E
Inch
EE NPTF
Inch
F
Inch
G
Inch
J
Inch
K
Inch
L
Inch
CD
Inch
CB
Inch
CW
Inch
TD
Inch
TL
Inch
UT
Inch
XG
Inch
Y
Inch
XC
Inch
XJ
Inch
ZB
Inch
LB
Inch
M
Inch
P
Inch
RE
Inch
AB
Inch
AH
Inch
AL
Inch
AO
Inch
AT
Inch
NT
TK
Inch
SB
Inch
ST
Inch
SU
Inch
SW
Inch
TN
Inch
TS
Inch
US
Inch
XS
Inch
XT
Inch
SA
Inch
SN
Inch
SS
Inch
R
Inch
RM
Inch
TF
Inch
UF
Inch
W
Inch
ZF
Inch
AA
Inch
DD
Inch
FB
Inch
FH
Inch
B
Inch
S
Inch
VA
Inch
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews - 3D