??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
0400HHNX00050NC0175S2-S012P15
HELP_VARIABLE
Part No.
Rod Selection
Bore
Inch
MM Rod Dia.
Inch
Stroke
Inch
Mounting Style (NFPA Mounting Code)
Rod Style
Specify Rod Style
Specify Rod Thread (Style 5)
Port Type
EE Front Port Size
EE Rear Port Size
Front Port Location
Rear Port Location
Cushion Selection
Front End Cushion Location
Rear End Cushion Location
Air Bleed Selection
Air Bleed Location
Rod Boot
Message
N/A
Extra Rod Extension
Extra Rod Extension Length
Inch
Extra Thread Rod Extension
Extra Thread Rod Extension Length
Inch
Dual Piston
Dual Piston Length
Inch
Stop Tube
Stop Tube Length
Inch
Message
N/A
Specify XI Dimension (Only Mounting Style T)
Inch
Tie Rods Extended Length Selection
BB Dimension Selection
Inch
Front End Accessory
Front End Second Accessory
Rear End Accessory
Rear End Second Accessory
Seals
Piston Seals
Rod Material
Paint
Non Rotating Rod
Message
N/A
Water Fitted
Message
3000
Customer input
E
Inch
EB
Inch
EL
Inch
EO
Inch
ET
Inch
F
Inch
FB
Inch
FF
Inch
G
Inch
J
Inch
K
Inch
LB
Inch
P
Inch
P
Inch
R
Inch
SB
Inch
SE
Inch
SS
Inch
ST
Inch
SU
Inch
SW
Inch
TS
Inch
TF
Inch
UF
Inch
FA
Inch
RD
Inch
VB
Inch
W
Inch
WF
Inch
WG
Inch
Y
Inch
ZB
Inch
XF
Inch
XK
Inch
ZF
Inch
US
Inch
EX
Inch
XE
Inch
XS
Inch
TB
Inch
TD
Inch
TL
Inch
TM
Inch
TT
Inch
UM
Inch
UT
Inch
XG
Inch
XJ
Inch
AB
Inch
AH
Inch
AJ
Inch
AL
Inch
AO
Inch
AT
Inch
CB
Inch
CD
Inch
CL
Inch
CW
Inch
L
Inch
LR
Inch
MR
Inch
NT
Inch
SN
Inch
TN
Inch
SA
Inch
XA
Inch
XC
Inch
XT
Inch
ZA
Inch
ZC
Inch
AA
Inch
DD
Inch
ZT
Inch
Previews - 3D